IESNA:LM-63-2002
[TEST]P1382243
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-3)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-730-U-5MQ
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 3000K FIXTURE w/ TYPE V SQUARE MEDIUM DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8404.9
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
889.5 899.2 904.9 912.7 924.2 932.0 943.5 960.9 980.2 1001.4 1024.6 1049.7 1088.2 1140.3 1202.1 1281.2 1368.0 1464.5 1564.8 
1667.1 1769.4 1852.3 1944.9 2035.6 2107.0 2014.4 1952.7 1993.2 1912.1 1819.5 1418.2 468.9 100.3 54.0 34.7 19.3 11.6 0.0 
889.5 895.3 901.1 910.7 918.4 930.0 941.6 957.0 978.3 999.5 1022.6 1049.7 1088.2 1140.3 1204.0 1281.2 1370.0 1468.4 1564.8 
1671.0 1775.1 1865.8 1954.6 2039.5 2118.6 2039.5 1968.1 2012.5 1941.1 1844.6 1445.2 517.1 108.1 57.9 34.7 19.3 13.5 0.0 
889.5 895.3 901.1 908.8 918.4 928.1 941.6 959.0 980.2 1005.3 1028.4 1059.3 1097.9 1151.9 1217.5 1294.7 1385.4 1479.9 1582.2 
1694.1 1806.0 1912.1 2014.4 2107.0 2205.4 2195.8 2085.8 2143.7 2116.7 2033.7 1667.1 727.4 189.1 79.1 44.4 21.2 13.5 0.0 
889.5 893.4 903.0 912.7 920.4 930.0 941.6 960.9 984.0 1009.1 1040.0 1070.9 1113.3 1163.5 1227.2 1304.3 1391.2 1491.5 1603.4 
1717.3 1842.7 1962.3 2080.0 2199.6 2313.5 2425.4 2365.6 2359.8 2410.0 2382.9 2105.1 1314.0 337.7 98.4 54.0 27.0 11.6 
0.0 
889.5 891.4 899.2 910.7 918.4 930.0 943.5 964.8 987.9 1013.0 1049.7 1084.4 1124.9 1169.3 1233.0 1300.5 1389.2 1487.7 1605.4 
1725.0 1850.4 1983.5 2109.0 2245.9 2386.8 2545.0 2734.1 2778.5 2826.7 2896.2 2747.6 1767.4 733.2 181.4 69.5 27.0 11.6 
0.0 
889.5 891.4 901.1 910.7 920.4 930.0 947.4 970.5 995.6 1022.6 1055.4 1094.0 1132.6 1173.1 1229.1 1304.3 1385.4 1481.9 1595.7 
1715.3 1835.0 1962.3 2089.7 2230.5 2388.7 2589.4 2844.1 3216.5 3368.9 3287.9 2857.6 2166.8 1387.3 495.9 92.6 28.9 
11.6 0.0 
889.5 893.4 903.0 914.6 924.2 932.0 945.5 964.8 987.9 1014.9 1047.7 1086.3 1124.9 1171.2 1233.0 1304.3 1391.2 1493.4 1603.4 
1721.1 1846.5 1977.7 2105.1 2232.4 2371.4 2537.3 2739.9 2861.5 2963.7 3004.2 2622.2 1694.1 823.9 158.2 61.7 27.0 11.6 
0.0 
889.5 891.4 899.2 910.7 920.4 928.1 939.7 957.0 980.2 1007.2 1034.2 1068.9 1111.4 1165.4 1229.1 1306.3 1397.0 1497.3 1605.4 
1723.1 1838.8 1964.2 2081.9 2188.1 2303.8 2433.1 2417.7 2467.8 2448.5 2330.8 1946.9 1308.2 322.2 86.8 52.1 25.1 11.6 
0.0 
889.5 895.3 904.9 914.6 920.4 930.0 941.6 957.0 976.3 997.6 1026.5 1053.5 1096.0 1151.9 1217.5 1300.5 1389.2 1483.8 1588.0 
1694.1 1807.9 1912.1 2008.6 2109.0 2211.2 2232.4 2159.1 2203.5 2049.1 1898.6 1574.5 845.1 173.7 83.0 46.3 21.2 11.6 0.0 
889.5 893.4 901.1 908.8 916.5 928.1 937.7 953.2 972.5 993.7 1018.8 1045.8 1088.2 1140.3 1207.9 1287.0 1375.7 1472.2 1572.5 
1678.7 1775.1 1869.7 1956.5 2041.4 2134.0 2093.5 2049.1 2031.8 1838.8 1698.0 1395.0 638.7 121.6 59.8 32.8 19.3 13.5 0.0 
889.5 893.4 901.1 906.9 916.5 926.2 937.7 951.2 968.6 991.8 1014.9 1043.9 1086.3 1136.5 1205.9 1281.2 1371.9 1472.2 1566.8 
1669.0 1767.4 1856.2 1943.0 2022.1 2118.6 2070.4 2027.9 2010.5 1817.6 1678.7 1373.8 575.0 110.0 56.0 32.8 17.4 11.6 0.0 
